Chip Varistors / Ceramic Transient Voltage Suppressors

B72590P8200S060

Product Status
Production
Applications
Automotive Grade
Applications Detail
100BASE-T1One-Pair Ethernet 100BASE-T1
Features
≥15kV ESDESD ≥15kV
AEC-Q200AEC-Q200
125°C125°C
Series
Automotive series
Type
CT0402S20AHSG_P
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
1.0mm x 0.5mm [EIA 0402]
Thickness | Height
0.60mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
Maximum Operating Voltage [DC]
24V
Maximum Operating Voltage [AC]
20Vrms
Capacitance (Typ.)
4.7pF
Maximum Clamping Voltage [8/20μs]
Maximum Surge Current [8/20μs]
ESD Clamping Voltage [2kV]
ESD Clamping Voltage [8kV]
Energy Absorption

Other

Operating Temperature Range
-40 to 125°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
YES
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed