Chip Varistors / Ceramic Transient Voltage Suppressors

B72590T8151V060 (High speed)

Product Status
Production
Applications
Commercial Grade
Applications Detail
Features
High SpeedHigh Speed
125°C125°C
Series
High speed series
Type
CT0402V150HSG
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
1.0mm x 0.5mm [EIA 0402]
Thickness | Height
0.60mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
175V
Maximum Operating Voltage [DC]
16V
Maximum Operating Voltage [AC]
14Vrms
Capacitance (Typ.)
2pF
Maximum Clamping Voltage [8/20μs]
290V
Maximum Surge Current [8/20μs]
1A
ESD Clamping Voltage [2kV]
113V
ESD Clamping Voltage [8kV]
246V
Energy Absorption
30mJ

Other

Operating Temperature Range
-40 to 125°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
NO
Packing Information
Please refer to the document (Taping and Packing)

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...