Baluns

ATB2012E-50012M-T01

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : May.28, 2020
Last Purchase Order Date : Mar.31, 2021
Last Shipment Date : Sep.30, 2021
Application
DVB-H
ISDB-T
Cellular Band
Application Grade
Commercial Grade
Series
ATB
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.20mm ±0.20mm
Thickness(T)
1.00mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 100bal
Start/Stop Frequency
400 to 1800MHz
Insertion Loss [Max.]
2.5dB
Phase Balance
Amplitude Balance
Return Loss [Min.]
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.008g
Terminal Shape
Number of Terminal
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...