Product Map for RF Components (Base Stations)

TDK's wide lineup of RF components includes filters, diplexers, triplexers, baluns, directional couplers, chip antennas, modules developed with LTCC, thin-film.
Click on the product names to view detailed information.
In the TDD (Time Division Duplex) system, one frequency band is shared for both upstream and downstream operations.
In the FDD (Frequency Division Duplex) system, there are two frequency bands, one for upstream and one for downstream operations.

Product Map for RF Components and Modules  (Base Stations)
Product Map for RF Components and Modules  (Base Stations)
Product Name Symbol in Diagrams Image Functions and TDK Product Features
Filter LPF/ HPF
A fixed frequency is used for communication between wireless devices.
A filter has functions to pick up only the signals in this required frequency, and eliminate the signals in the frequencies which are not required.
BPF
Balun
A balun has functions to convert unbalanced signals into balanced signals, or vice versa, and to also simultaneously convert the impedance values.
Directional coupler
A directional coupler has functions to pick up a part of the output in order to constantly maintain and control the output gain of the power amplifier (PA), and to provide feedback to the PA input.
RF inductor
Unique ceramic material and configuration allows for the realization of high Q characteristics that are equivalent to that of air core wound inductors.
Multilayer method allows for a lineup with fine increments of inductance.