Baluns

ATB3225-50011CT-T000

Product Status
Production
Application
ISDB-T
Cellular Band
Application Grade
Commercial Grade
Series
ATB
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.20mm
Width(W)
2.50mm ±0.20mm
Thickness(T)
2.30mm ±0.10mm

Electrical Characteristics

Characteristic Impedance (Ω)
50se | 50bal
Start/Stop Frequency
5 to 100MHz
Insertion Loss [Max.]
1.5dB
Phase Balance
180° ± 5°
Amplitude Balance
0dB ± 0.5dB
Return Loss [Min.]
10dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-25 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
1000pcs
Weight
0.075g
Terminal Shape
Number of Terminal
Further Details
Please refer to the catalog / data sheet