Directional Couplers

TFSC06054125-2113A1X

Product Status
Production
Application
W-LAN
Bluetooth
Cellular Band
Application Grade
Commercial Grade
Series
TFSC
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Length(L)
0.65mm ±0.04mm
Width(W)
0.50mm ±0.04mm
Thickness(T)
0.25mm ±0.05mm

Electrical Characteristics

Coupling Factor
19dB ±1.5dB at 2400 to 2500MHz
12.5dB ±1.5dB at 4900 to 5850MHz
Insertion Loss [Max.]
0.25dB at 2400 to 2500MHz
0.5dB at 4900 to 5850MHz
Isolation [Min.]
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0003g
Terminal Shape
LGA
Number of Terminal
4
Daisy Chain Available
YES
Bi-Directional
YES
Further Details
Please refer to the catalog / data sheet