Diplexers

DPX202690DT-4149A2

Product Status
Production (NRND)
Recommended Alternate Part No. : DPX202700DT-4162A1 (Interchangeability is not guaranteed.)
Application
GSM
UMTS
LTE
5G
Cellular Band
Band 1/2/3/4/5/6/7/8/9/10/12/13/14/17/18/19/20/23/25/26/27/28/29/30/33/34/35/36/37/38/39/40/41/65/66/67/68/69/70/80/81/82/84/85/86
Application Grade
Commercial Grade
Series
DPX20
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
0.90mm ±0.10mm

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
704 to 960MHz
Insertion Loss [Max.]
0.3dB
Attenuation [Min.]
15dB at 1710 to 2170MHz
13dB at 2170 to 2690MHz
Return Loss [Min.]
11.73dB
----- High Band -----
Start/Stop Frequency
1710 to 2690MHz
Insertion Loss [Max.]
1.2dB
Attenuation [Min.]
17dB at 704 to 824MHz
20dB at 824 to 960MHz
Return Loss [Min.]
7.36dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.008g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...