Diplexers

DPX204752DT-4028A1

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : May.14, 2024
Last Purchase Order Date : Sep.30, 2024
Last Shipment Date : Mar.31, 2025
Application
W-LAN
UWB
UMTS
LTE
5G
Cellular Band
Band 22/30/40/42/43/48/49/52/77/78
Application Grade
Commercial Grade
Series
DPX20
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
0.95mm ±0.10mm

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
2300 to 2500MHz
Insertion Loss [Max.]
1.1dB
Attenuation [Min.]
20dB at 3168 to 4752MHz
Return Loss [Min.]
----- High Band -----
Start/Stop Frequency
3168 to 4752MHz
Insertion Loss [Max.]
1.2dB
Attenuation [Min.]
20dB at 2300 to 2500MHz
Return Loss [Min.]
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.008g
Terminal Shape
Side
Number of Terminal
6
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...