Triplexers

TPX205950MT-7036A1

Product Status
EOL Announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : May.26, 2025
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Jun.30, 2026
Application
W-LAN
Bluetooth
GPS
Cellular Band
Application Grade
Commercial Grade
Series
TPX20
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.25mm ±0.15mm
Thickness(T)
0.60mm Max.

Electrical Characteristics

----- Low Band -----
Start/Stop Frequency
1559 to 1606MHz
Insertion Loss [Max.]
0.7dB
Attenuation [Min.]
19dB at 2400 to 2500MHz
28dB at 4900 to 5950MHz
Return Loss [Min.]
10dB
----- Middle Band -----
Start/Stop Frequency
2400 to 2500MHz
Insertion Loss [Max.]
1.25dB
Attenuation [Min.]
25dB at 1560 to 1606MHz
25dB at 4800 to 5000MHz
15dB at 7200 to 7500MHz
Return Loss [Min.]
10dB
----- High Band -----
Start/Stop Frequency
4900 to 5950MHz
Insertion Loss [Max.]
1.5dB
Attenuation [Min.]
25dB at 1560 to 1606MHz
30dB at 3400 to 3600MHz
30dB at 3600 to 3800MHz
10dB at 6900 to 7200MHz
13dB at 7200 to 7800MHz
21dB at 10300 to 11700MHz
Return Loss [Min.]
9dB
Further Details
Please refer to the catalog / data sheet

Other

Operating Temp. Range
-40 to 85°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.0051g
Terminal Shape
LGA
Number of Terminal
8
Further Details
Please refer to the catalog / data sheet

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...