Hall Angle Sensors

HAR3737DJ

Product Status
Production
Applications
Automotive Grade
Detection Function
Angle
Position
Output Type
PWM
SENT
3-Wire
Sensing Element Technology
Hall-Effect
Series
HAR
Brand
Micronas
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Package
SOIC8
Mounting Type
Surface Mount
Detail Size Information
Please refer to the catalog / data sheet

Electrical Characteristics

Supply Voltage
4.5V to 5.5V
Angle Range
360°
Angle Accuracy (Over all temperature) / degree
External Magnetic Field
20 to 100mT

Other

Operating Temp. Range
-40 to 150°C
AEC-Q100
YES
Redundancy
YES
Redundancy (Number of system)
Dual
Functional Safety
ASIL B
Diagnostic Functions
Sensor abnormal
Magnet loss
Over,Under Voltage
Temperature monitor
Special Features
Packing
Weight
0.076g