Linear Hall Sensors

HAL2850UT

Product Status
Production (NRND)
Recommended Alternate Part No. : HAL2455UT (Interchangeability is not guaranteed.)
Applications
Automotive Grade
Functions
Angle, Current, Distance, Position, Torque, Pressure
Interface
PWM
3-Wire
Series
HAL
Brand
Micronas
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Package
TO92UT
Detail Size Information
Please refer to the catalog / data sheet

Electrical Characteristics

Input Voltage
4.5 to 17V
Magnetic Field Range
±20 to ±160mT

Other

Operating Temp. Range
-40 to 150°C
AEC-Q100
YES
Redundancy
NO
Integrated Capacitors
NO
Packing
Weight
0.12g