Chip NTC Thermistors (Sensor)

B57250V2104H360

Product Status
Production
Applications
Commercial Grade
Features
ULUL Certificate
125°C125°C
Type
B57250V2
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
1.0mm x 0.5mm [EIA 0402]
Thickness | Height
0.60mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Resistance [at 25°C]
100kΩ
Resistance Tolerance
±3%
B value [25/50°C]
4250K
B value [25/85°C]
4311K
B value [25/100°C]
4334K
B value Tolerance
±1%
Max. Electric Power [at 25°C]
150mW
Permissive Operating Current [at 25°C]
160μA
Thermal Dissipation Constant [at 25°C]
2.5mW/°C | 2.5mW/K
Further Details
Please refer to the data sheet

Other

Max. Operating Temperature
125°C
UL File No.
E69802
AEC-Q200
NO
Soldering Method
Packing

Tech Info

Collapse all Expand all

3rd Party ECAD models