Chip NTC Thermistors (Sensor)
B57250V2473F660
|
|
Size
| L x W Size |
|
| Thickness | Height |
|
| Detail Size Information |
Electrical Characteristics
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value [25/50°C] |
|
| B value [25/85°C] |
|
| B value [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
| Further Details |
Other
| Max. Operating Temperature |
|
| UL File No. |
|
| AEC-Q200 |
|
| Soldering Method |
|
| Packing |
|
Tech Info
Documents
Technical Support Tools
Customer who viewed this product also viewed
CeraLink Capacitors
B58031I5105M062
1 μF, 500 V
LxWxT=7.85x10.84x4 mm
CeraLink Capacitors
B58031U7504M062
0.5 μF, 700 V
LxWxT=7.85x7.14x4 mm
CeraLink Capacitors
B58043E9563M052
0.056 µF, 900 V
LxWxT=5.7x5x1.6 mm
CeraLink Capacitors
B58043I9563M052
0.056 µF, 900 V
LxWxT=5.7x5x1.6 mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500E5170S260
Maximum continuous voltage=22V
Maximum Clamping Voltage (8/20μs)=50V
Leaded Disk Varistors
B72214U2461K501
Max. Operating Voltage [AC]=460Vrms
Max. Surge Current Imax(8/20μs,1time)=5000A
Leaded Disk Varistors
B72214U2461K502
Max. Operating Voltage [AC]=460Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
NTC Elements
NTCDE4AG493HC3NB
Nominal Resistance=49.20kΩ at 25℃
Glass encapsulated Axial lead (C-shaped bending)
Chip NTC Thermistors (Sensor)
B57232V5103D360
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±0.5%
Chip NTC Thermistors (Sensor)
B57250V2104H360
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±5%