Chip NTC Thermistors (Sensor)
B57432V5103A262
|
|
Size
| L x W Size |
|
| Thickness | Height |
|
| Detail Size Information |
Electrical Characteristics
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value [25/50°C] |
|
| B value [25/85°C] |
|
| B value [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
| Further Details |
Other
| Max. Operating Temperature |
|
| UL File No. |
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
C5750X7S2A226M280KB
Capacitance=22μF
Edc=100V
T.C.=X7S
LxWxT:5.7x5x2.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA2B3X7R1H103K050BE
Capacitance=10nF
Edc=50V
T.C.=X7R
LxWxT:1x0.5x0.5mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA6P4NP02J333J250AA
Capacitance=33nF
Edc=630V
T.C.=NP0
LxWxT:3.2x2.5x2.5mm
Mid Volt. (100 to 630V)
AEC-Q200
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32671L6223J289
0.022uF, 630V DC
5mm(W) x 11mm(H) x 13mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32672P6105K000
1uF, 630V DC
11mm(W) x 18.5mm(H) x 18mm(L)
Chip NTC Thermistors (Sensor)
B57232V5103A260
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
B57332V5103A260
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
B57332V6103F360
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
Chip NTC Thermistors (Sensor)
B57343V6103F360
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
Chip NTC Thermistors (Sensor)
B57343V6103H360
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%