Chip NTC Thermistors (Sensor)
B57459V6473F262
|
|
Size
| L x W Size |
|
| Thickness | Height |
|
| Detail Size Information |
Electrical Characteristics
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value [25/50°C] |
|
| B value [25/85°C] |
|
| B value [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
| Further Details |
Other
| Max. Operating Temperature |
|
| UL File No. |
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
CGA8N3X7R2E224K230KA
Capacitance=0.22μF
Edc=250V
T.C.=X7R
LxWxT:4.5x3.2x2.3mm
Mid Volt. (100 to 630V)
AEC-Q200
MLCC with Dipped Radial Lead
FG16C0G2A104JRT06
Capacitance=0.1μF
Edc=100V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG26C0G2J821JNT06
Capacitance=820pF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
(Ceramic Capacitors)
B37987F5104K000
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRM1005C6R8NT101N
Maximum continuous voltage [DC]=3.5V
Maximum Clamping Voltage (8/20uS)=14V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500E8250L060 (Automotive)
Maximum continuous voltage=32V
Maximum Clamping Voltage (8/20μs)=120V
Humidity Sensors
CHS-UPR
Product Type=Assembly
Nominal Accuracy=±3%
Chip NTC Thermistors (Sensor)
B57259V5473F360
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±1%
Chip NTC Thermistors (Sensor)
B57332V5103A260
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
B57343V6103F360
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%