Chip NTC Thermistors (Sensor)

B57471V2333H062

Applications
Commercial GradeCommercial Grade
Features
ULUL Certificate
125°C125°C
Type
B57471V2
Status
ProductionProduction
Brand
EPCOS
  • Temperature Sensors
  • Sensors,Chip NTC Thermistors:0805_tnt0473-1

Images are for reference only and show example products.

3D Model

Size

L x W Size
2.0mm x 1.25mm [EIA 0805]
Thickness | Height
1.30mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Resistance [at 25°C]
33kΩ
Resistance Tolerance
±3%
B value [25/50°C]
4386K
B value [25/85°C]
4455K
B value [25/100°C]
4480K
B value Tolerance
±3%
Max. Electric Power [at 25°C]  ?
210mW
Permissive Operating Current [at 25°C]  ?
330μA
Thermal Dissipation Constant [at 25°C]  ?
3.5mW/°C | 3.5mW/K
Further Details
Please refer to the data sheet

Other

Max. Operating Temperature
125°C
UL File No.
E69802
AEC-Q200
NO
Soldering Method
Packing