Chip NTC Thermistors (Sensor)

NTCG103EH300JT1

Product Status
Production
Applications
Commercial Grade
Features
ULUL Certificate
125°C125°C
Series
NTCG
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.50mm ±0.05mm
Terminal Width(B)
0.10mm Min.
Recommended Land Pattern (PA)
0.4mm ±0.1mm
Recommended Land Pattern (PB)
0.4mm ±0.05mm
Recommended Land Pattern (PC)
0.5mm ±0.1mm

Electrical Characteristics

Resistance [at 25°C]
30Ω
Resistance Tolerance
±5%
B value (Typ.) [25/50°C]
3244K
B value (Typ.) [25/85°C]
3250K
B value (Typ.) [25/100°C]
3251K
B value Tolerance
±3%
Max. Electric Power [at 25°C]
100mW
Permissive Operating Current [at 25°C]
5.7mA
Thermal Dissipation Constant [at 25°C]
1mW/°C | 1mW/K

Other

Max. Operating Temperature
125°C
Soldering Method
Reflow
UL File No.
E250289
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
Weight
0.0013g

NTCG103EH300JT1

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 9,264
Country Multiple

Tech Info

Collapse all Expand all

3rd Party ECAD models