Humidity Sensors
CHS-CGC5-28
|
|
Size
| Dimension |
|
| Product Shape |
|
Electrical Characteristics
| Operating Range |
|
| Accuracy Assurance Range |
|
| Nominal Accuracy |
|
| Operating Voltage |
|
| Output Voltage |
|
Other
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CNA6P1C0G3B822G250AE
Capacitance=8.2nF
Edc=1250V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
High Volt. (1000V and over)
Soft termination
AEC-Q200
EMI Suppression Capacitors
B32922P3473K003
0.047uF, 350Vrms AC
5m(W) x 10.5m(H) x 18m(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32672Z6104K000
0.1uF, 630V DC
6mm(W) x 11mm(H) x 18mm(L)
SMD / SMT Inductors (Coils)
MLF1608D47NMTD25
L=0.047μH
Rated current=200mA
L x W x T :
1.6 x 0.8 x 0.8mm
SMD Disk Varistors
B72650M0110K072
Max. Operating Voltage [AC]=11Vrms
Max. Surge Current Imax(8/20μs,1time)=100A
Humidity Sensors
CHS-CSC-20
Product Type=Assembly
Nominal Accuracy=±7%
Humidity Sensors
CHS-ESS-CA5
Product Type=Elements
Nominal Accuracy=±5%
Humidity Sensors
CHS-KSS-CA1
Product Type=Elements
Nominal Accuracy=±5%
Humidity Sensors
CHS-MSS
Product Type=Assembly
Nominal Accuracy=±5%
Humidity Sensors
CHS-UGR
Product Type=Assembly
Nominal Accuracy=±5%