Chip NTC Thermistors (Sensor)
NTCG203BH102JT1
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
CGA6M1C0G3B152J200AC
Capacitance=1.5nF
Edc=1250V
T.C.=C0G
LxWxT:3.2x2.5x2mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
CGA6N1C0G3B682J230AC
Capacitance=6.8nF
Edc=1250V
T.C.=C0G
LxWxT:3.2x2.5x2.3mm
High Volt. (1000V and over)
ESD Notch Filters
AVRF060X8R2LT272
fn=2.7GHz
Vdc=7V,ESD=8kV 0.6mm x 0.3mm [EIA 0201]
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500P8400S060
Maximum continuous voltage=48V
Surge Arresters
B88069X6083B401
2 electrodes Arresters
Nominal DC sparkover voltage = 800V
Chip NTC Thermistors (Sensor)
B57261V2223J060
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
B57321V2223H060
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
B57421V2103H062
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
B57471V2223H062
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
B57471V2473H062
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±5%