Chip NTC Thermistors (Sensor)
NTCG204AH683JT1
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
C2012C0G2W471J060AA
Capacitance=470pF
Edc=450V
T.C.=C0G
LxWxT:2x1.25x0.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3216X8R1H684K160AB
Capacitance=0.68μF
Edc=50V
T.C.=X8R
LxWxT:3.2x1.6x1.6mm
High Temp. (Up to 150ºC)
Signal Line Common Mode Chokes/Filters
MCZ0605AH900SDT000
|Z|=90Ω at 100MHz
Rated current=0.1A
L x W x T :
0.65mm x 0.5mm x 0.3mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72520G1140S862
Maximum continuous voltage=16V
Maximum Clamping Voltage (8/20μs)=40V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72530G1140S862
Maximum continuous voltage=16V
Maximum Clamping Voltage (8/20μs)=40V
Surge Arresters
B88069X6143B501
2 electrodes Arresters
Nominal DC sparkover voltage = 700V
Surge Arresters
B88069X7533B401
2 electrodes Arresters
Nominal DC sparkover voltage = 600V
Chip NTC Thermistors (Sensor)
B57261V2223J060
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
B57352V5223H060
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
B57358V2473H560
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±5%