NTC Sensor Assembly / Systems
B57045K0103A002
|
|
Size
| Lead Wire Length |
|
| Detail Size Information |
Electrical Characteristics
| Nominal Resistance |
|
| Nominal Resistance Tolerance |
|
| B value |
|
| B value Condition |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Climatic Category (IEC-60068-1) |
|
| UL File No. |
|
| AEC-Q200 |
|
| Packing |
|
Tech Info
Documents
Technical Support Tools
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA1A1X7T0G104M030BC
Capacitance=0.1μF
Edc=4V
T.C.=X7T
LxWxT:0.6x0.3x0.3mm
General
AEC-Q200
Snap-in, Multi Pin, Large Size Capacitors
B43545A5337M060
330µF/450V DC
30mm dia x 50mm length
CarXield ‒ Automotive Filter
B84252A0200A000
1-phase (500 V DC), Rated Current: 200 A
open case
CarXield ‒ Automotive Filter
B84252B0400A000
1-phase (1000 V DC), Rated Current: 400 A
open case
NTC Elements
NTCWS3UF103HC1GT90A
Nominal Resistance=10.00kΩ at 25℃
Nominal Resistance Tolerance=±3%
NTC Elements
NTCWS4AF104FC1GT91F
Nominal Resistance=100.0kΩ at 25℃
Nominal Resistance Tolerance=±1%
NTC Elements
NTCWS4AF104HC1GT91E
Nominal Resistance=100.0kΩ at 25℃
Nominal Resistance Tolerance=±3%
NTC Sensor Assembly / Systems
B57020M2502A001
Nominal Resistance=5kΩ
Nominal Resistance Tolerance=±2.0%
NTC Sensor Assembly / Systems
B57045K0102K000
Nominal Resistance=1kΩ
Nominal Resistance Tolerance=±10.0%
NTC Sensor Assembly / Systems
B57045K0683K000
Nominal Resistance=68kΩ
Nominal Resistance Tolerance=±10.0%