NTC Sensor Assembly / Systems

B58101A0109A000

Product Status
Production
Applications
Industrial
Automotive
Features
Type
HP100
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

3D Model

Size

Lead Wire Length
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
10kΩ at 1072°C
Nominal Resistance Tolerance
±1%
B value
3988K
B value Condition
B25/100
B value Tolerance
±1%
Max. Electric Power [at 25°C]
60mW
Thermal Dissipation Constant [at 25°C]

Other

Climatic Category (IEC-60068-1)
40/150/25
UL File No.
AEC-Q200
YES
Packing

Tech Info

Collapse all Expand all