NTC Elements
B57424V2103H062
|
|
Tech Info
Customer who viewed this product also viewed
Chip Varistors / Ceramic Transient Voltage Suppressors
B72542V6500S162
Maximum continuous voltage=63V
Maximum Clamping Voltage (8/20μs)=127V
Leaded Disk Varistors
B72207S0351K101
Max. Operating Voltage [AC]=350Vrms
Max. Surge Current Imax(8/20μs,1time)=1200A
Leaded Disk Varistors
B72210S0300K101
Max. Operating Voltage [AC]=30Vrms
Max. Surge Current Imax(8/20μs,1time)=500A
Surge Arresters
B88069X1410C103
2 electrodes Arresters
Nominal DC sparkover voltage = 90V
PTC Thermistors for Overcurrent Protection
B59707A0120A062
Max. operating voltage=80V
Rated resistance=125Ω
PTC Thermistors for Overcurrent Protection
B59935C0120A070
Max. operating voltage=30V
Rated resistance=0.3Ω