Product OverviewNTC Elements - High accuracy temperature measurement and wide variety portfolio
NTC sensor elements are the functional basis for all kinds of temperature measurements in all major applications. TDK develops and manufactures high accuracy temperature sensors with excellent media resistance and long-term stability for the automotive, industrial, home and heating appliances markets. TDK offers standard portfolio epoxy resin and glass-encapsulated elements for temperature ranges up to 300°C, complimented by NTC chip thermistors.Contents
Product overview of NTC thermistors
TDK NTC thermistor offer high sensitivity, excellent long-term stability and fast response time. They are used in a wide range of applications. The glass-encapsulated elements enable very short response times due to their compact design. The epoxy-encapsulated types are highly resistant against humidity combined with high accuracy over a wide temperature range.
| Glass-encapsulated | Resin coated | Bondable | |||
|---|---|---|---|---|---|
| Type | Radial lead | Axial lead | Mini sensor | Under development | Chip |
| Picture | |||||
| Type (Part No.) |
G15*0/G15*1 (B575*0G1*/B575*1G1*) |
NTCDS/NTCDA /NTCDE/NTCDZ |
S864 (B57864S*) |
L862 (Under Development) |
S860 (B57860S*) |
| Feature |
|
|
|
|
|
| Temperature range | -40 °C to 300 °C | -40 °C to 250 °C | -55 °C to 155 °C | -55 °C to 155 °C | -40 °C to 150 °C |
| Lead wire |
|
|
|
|
|
| Package | Bulk, Stripe | Bulk Ammo packing |
Bulk | Bulk, Stripe | On tape (on 8-inch frame) |
Product overview of processing and operating temperature
TDK offers a wide range of NTC thermistors with different possibilities of mounting. Most types are available with different wire lengths and materials for specific customers requirements.
| Glass-encapsulated | Resin coated | Bondable | |||||
|---|---|---|---|---|---|---|---|
|
G15*0 (B575*0G1) |
G15*1 (B575*1G1) |
NTCDS |
S864 (B57864S*) |
L862 (Under Development) |
S860 (B57860S*) |
SMD (NTCG0*/NTCG1*/ NTCG2*/B572*V*/ B573*V*/B574*V*) |
|
Size |
|||||||
Processing |
Bonding | Bonding | Bonding | Bonding | Bonding | Bonding | Bonding |
| Crimping | Crimping | Crimping | Crimping | Crimping | Crimping | Crimping | |
| Gluing | Gluing | Gluing | Gluing | Gluing | Gluing | Gluing | |
| Sintering | Sintering | Sintering | Sintering | Sintering | Sintering | Sintering | |
| Soldering | Soldering | Soldering | Soldering | Soldering | Soldering | Soldering | |
| Welding | Welding | Welding | Welding | Welding | Welding | Welding | |
Product Design
The graphics show the sensor structures of TDK NTC thermistors with different materials suitable for a broad spectrum of applications.
The NTCD series features an axial-lead (NTCDS) as the standard form, and is compatible with U-bending (NTCDA), C-bending (NTCDE), and U-bending + epoxy insulation coating (NTCDZ).
| Glass-encapsulated | Resin coated | Bondable | |
|---|---|---|---|
| G15*0 (B575*0G1) |
NTCDS | L862 (Under Development) |
S860 (B57860S*) |
Applications of NTC thermistors
TDK offers a wide range of NTC thermistors used in a variety of market segments. The NTC thermistors are widely compliant in the automotive market and consumer/industrial machinery market. S860 is a product designed specifically for temperature measurement directly inside power semiconductor modules.
| Automotive | Consumer/Industrial | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Intakeair | Exhaustgas | Oil- temp |
Watertemp | xEV | Airconditioner | Refrigerator | RiceCooker | MicrowaveOven | SmallAppliances | Boiler | Powermodules | Alarm/ Security |
Opticaldevices | Battery | Medical | |
| G15*0 (B575*0G1) |
||||||||||||||||
| G15*1 (B575*1G1) |
||||||||||||||||
| NTCDS NTCDA NTCDE |
||||||||||||||||
| NTCDZ | ||||||||||||||||
| S864 (B57864S*) |
||||||||||||||||
| L862 (Under Development) |
||||||||||||||||
| S860 (B57860S*) |
||||||||||||||||
Application Guides / Powertrain
TDK offers a wide range of NTC thermistors used in a variety of market segments. The NTC thermistors are widely compliant in the automotive market and consumer/industrial machinery market. S860 is a product designed specifically for temperature measurement directly inside power semiconductor modules.
Contact Information
Related Links
Product Portal
- Sensor Solution Provider
- Wide variety of sensors and sensor systems portfolio as Sensor Solution Provider
- Sensors and Sensor Systems Product Information
- A comprehensive guide to information on Sensors and Sensor Systems from the TDK Group.
- NTC Elements product Information
- A comprehensive guide to information on NTC Elements
from the TDK Group.
- NTC Sensor Assembly/Systems product Information
- A comprehensive guide to information
on NTC SensorAssembly/System from the TDK Group
- Chip NTC Thermistors product Information
- A comprehensive guide to information on Chip NTC Thermistors
from the TDK Group.