NTC Elements
B57550F0202A004
|
|
Tech Info
Customer who viewed this product also viewed
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32656A7334J000
0.33uF, 1250V DC
16mm(W) x 28.5mm(H) x 42mm(L)
Capacitors for AC Output Filtering
B32754C3255K000
2.5μF, 580V DC
16(W) x 32(H) x 31.5mm(L)
High Current Flat Wire Inductors
B82559A0392A013
L=3.9μH
Rated current=12A
13.2mm x 11.0mm
High Current Flat Wire Inductors
ERU27M-2R3L
L=2.3μH
Rated current=85A
25.55mm x 27.1mm
Power Line EMC Filters
B84142A0030R000
1-phase(250V), Rated Current:30A
Case type
SMD Disk Varistors
B72650M1300K072
Max. Operating Voltage [AC]=30Vrms
Max. Surge Current Imax(8/20μs,1time)=100A
PTC Inrush Current Limiters
B59451C1130B070 (C1451_ICL)
Max. operating voltage=440V AC
Rated resistance=56Ω
NTC Elements
B57551G1502G000
Nominal Resistance=5kΩ
Nominal Resistance Tolerance=±2%
NTC Elements
B57871S0103F001
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±1%
Chip NTC Thermistors (Sensor)
B57358V5103F360
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%