NTC Elements

B57860L0522F582

Product Status
Production
Applications
Commercial Grade
Automotive Grade
Industrial Grade
Features
AEC-Q200AEC-Q200
Product Type
Leadless NTC thermistors
Terminal Shape
Bondable
Type
L860
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
5.1517MΩ at 25°C
Nominal Resistance Tolerance
±1%
Nominal B value (Typ.) [25/100°C]
3480K
Nominal B value Tolerance
±1%
Reference B value (Typ.) [25/85°C]
Reference B value (Typ.) [0/100°C]
Max. Electric Power [at 25°C]
Thermal Dissipation Constant [at 25°C]

Other

Operating Temperature Range
-40 to 200°C
Terminal Note
unleaded
UL File No.
AEC-Q200
YES
Packing