NTC Elements

B57862L0104F000

Product Status
Production
Applications
Automotive Grade
Features
AEC-Q200AEC-Q200
Product Type
Resin coated NTC thermistors
Terminal Shape
Miniature sensors (bendable wire)
Type
L862
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
100kΩ at 25°C
Nominal Resistance Tolerance
±1%
Nominal B value (Typ.) [25/100°C]
4540K
Nominal B value Tolerance
±1%
Reference B value (Typ.) [25/85°C]
Reference B value (Typ.) [0/100°C]
Max. Electric Power [at 25°C]
60mW
Thermal Dissipation Constant [at 25°C]
1.4mW/°C

Other

Operating Temperature Range
-40 to 155°C
Terminal Note
Insulated nickel wire_silvered_AWG30
UL File No.
AEC-Q200
YES
Packing

Tech Info

Collapse all Expand all

Technical Support Tools