NTC Elements
B57864S0212A001
|
|
Tech Info
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C2012X7R1E225K125AB
Capacitance=2.2μF
Edc=25V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
CGA3EDX7T1A106M080AU
Capacitance=10μF
Edc=10V
T.C.=X7T
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD470JYVNA
Capacitance=47pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
SMD / SMT Inductors (Coils)
SPM7054VC-3R3M-D
L=3.3μH
Rated current=10.2A
L x W x T :
7.5 x 7.0 x 5.4mm
SMD / SMT Inductors (Coils)
SPM7054VT-3R3M-D
L=3.3μH
Rated current=9.5A
L x W x T :
7.5 x 7.0 x 5.4mm
Power Line EMC Filters
RSEN-2010D
1-phase(250V), Rated Current:10A
Multipurpose, Block terminal
PTC Thermistors for Overcurrent Protection
B59860C0080B070
Max. operating voltage=265V
Rated resistance=15Ω
NTC Elements
B57864S0202F041
Nominal Resistance=2kΩ
Nominal Resistance Tolerance=±1%
NTC Elements
B57864S0212A002
NTC Elements
B57891S0103F008
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±1%