NTC Elements

B57871S0212J001

Product Status
Production
Applications
Commercial Grade
Automotive Grade
Features
AEC-Q200AEC-Q200
Product Type
Resin coated NTC thermistors
Terminal Shape
Lead spacing
Type
S871
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
2.1kΩ at 25°C
Nominal Resistance Tolerance
±5%
Nominal B value (Typ.) [25/100°C]
3560K
Nominal B value Tolerance
±1%
Reference B value (Typ.) [25/85°C]
3547K
Reference B value (Typ.) [0/100°C]
Max. Electric Power [at 25°C]
60mW
Thermal Dissipation Constant [at 25°C]
3.8mW/°C

Other

Operating Temperature Range
-55 to 155°C
Terminal Note
Tinned copper leads
UL File No.
E69802
AEC-Q200
YES
Packing

Customer who viewed this product also viewed