NTC Elements

B57875S0303H001

Product Status
Production
Applications
Commercial Grade
Automotive Grade
Features
AEC-Q200AEC-Q200
Product Type
Resin coated NTC thermistors
Terminal Shape
Lead spacing
Type
S875
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
30kΩ at 25°C
Nominal Resistance Tolerance
±3%
Nominal B value (Typ.) [25/100°C]
3964K
Nominal B value Tolerance
±1%
Reference B value (Typ.) [25/85°C]
3943K
Reference B value (Typ.) [0/100°C]
Max. Electric Power [at 25°C]
60mW
Thermal Dissipation Constant [at 25°C]
3.8mW/°C

Other

Operating Temperature Range
-55 to 155°C
Terminal Note
Tinned copper leads
UL File No.
AEC-Q200
YES
Packing