NTC Elements

B57891M0222J000

Product Status
Production
Applications
Commercial Grade
Automotive Grade
Features
Product Type
Resin coated NTC thermistors
Terminal Shape
Lead spacing
Type
M891
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen Free

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
2.2kΩ at 25°C
Nominal Resistance Tolerance
±5%
Nominal B value (Typ.) [25/100°C]
3900K
Nominal B value Tolerance
±3%
Reference B value (Typ.) [25/85°C]
3880K
Reference B value (Typ.) [0/100°C]
Max. Electric Power [at 25°C]
200mW
Thermal Dissipation Constant [at 25°C]
3.5mW/°C

Other

Operating Temperature Range
-40 to 125°C
Terminal Note
Copper-clad Fe wire_tinned
UL File No.
AEC-Q200
NO
Packing

Tech Info

Collapse all Expand all