NTC Elements

B57891S0222F008

Product Status
Production
Applications
Commercial Grade
Automotive Grade
Features
ULUL Certificate
Product Type
Resin coated NTC thermistors
Terminal Shape
Lead spacing
Type
S891
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen Free

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
2.2kΩ at 25°C
Nominal Resistance Tolerance
±1%
Nominal B value (Typ.) [25/100°C]
3560K
Nominal B value Tolerance
±1.5%
Reference B value (Typ.) [25/85°C]
3552K
Reference B value (Typ.) [0/100°C]
Max. Electric Power [at 25°C]
200mW
Thermal Dissipation Constant [at 25°C]
4mW/°C

Other

Operating Temperature Range
-55 to 155°C
Terminal Note
Copper-clad Fe wire_tinned
UL File No.
E69802
AEC-Q200
NO
Packing