Temperature Sensors (PTC)

PTC Limit Temperature Sensors (Sensor)

Leaded disks
Product Image Type Features Width (Max.) Height (Max.) Max. Operating Voltage Rated Resistance (Tsense-ΔT) Sensing Temperature Product Catalog RoHS Certificate REACH Certificate Part No. Lists
Sensors,PTC Limit Temperature Sensors:C8,tpt0618-h
C8
‐
3mm
-
30V
≤550Ω
70~160°C
pdf
244KB
pdf
223KB
pdf
223KB
Part No. Lists
Sensors,PTC Limit Temperature Sensors:C100,tpt0542-l
C100
‐
4mm
7.5mm
80~140°C
pdf
692KB
pdf
212KB
pdf
212KB
Part No. Lists
Product Image Type Features Width (Max.) Height (Max.) Max. Operating Voltage Rated Resistance (Tsense-ΔT) Sensing Temperature Product Catalog RoHS Certificate REACH Certificate Part No. Lists
Sensors,PTC Limit Temperature Sensors:C8,tpt0618-h
C8
‐
3mm
-
30V
≤550Ω
70~160°C
pdf
244KB
pdf
223KB
pdf
223KB
Part No. Lists
Sensors,PTC Limit Temperature Sensors:C100,tpt0542-l
C100
‐
4mm
7.5mm
30V
≤550Ω
80~140°C
pdf
692KB
pdf
212KB
pdf
212KB
Part No. Lists
Probe assemblies
Product Image Type Features Width (Max.) Height (Max.) Max. Operating Voltage Rated Resistance (Tsense-5K) Sensing Temperature Product Catalog RoHS Certificate REACH Certificate Part No. Lists
Sensors,PTC Limit Temperature Sensors:D1053
D1051
‐
7.4mm
13.7mm
16V
≤330Ω
100~120°C
pdf
688KB
pdf
212KB
pdf
212KB
Part No. Lists
Sensors,PTC Limit Temperature Sensors:D1051,tpt1065-j
D1052
‐
9mm
16mm
30V
≤550Ω
60~120°C
pdf
296KB
Part No. Lists
Sensors,PTC Limit Temperature Sensors:D1053
D1053
‐
7.4mm
13.7mm
16V
≤100Ω
60~120°C
pdf
1140KB
Part No. Lists
Product Image Type Features Width (Max.) Height (Max.) Max. Operating Voltage Rated Resistance (Tsense-5K) Sensing Temperature Product Catalog RoHS Certificate REACH Certificate Part No. Lists
Sensors,PTC Limit Temperature Sensors:D1053
D1051
‐
7.4mm
13.7mm
16V
≤330Ω
100~120°C
pdf
688KB
pdf
212KB
pdf
212KB
Part No. Lists
Sensors,PTC Limit Temperature Sensors:D1051,tpt1065-j
D1052
‐
9mm
16mm
30V
≤550Ω
60~120°C
pdf
296KB
pdf
212KB
pdf
212KB
Part No. Lists
Sensors,PTC Limit Temperature Sensors:D1053
D1053
‐
7.4mm
13.7mm
16V
≤100Ω
60~120°C
pdf
1140KB
pdf
212KB
pdf
212KB
Part No. Lists
SMD
Product Image Type Features L×W size Max. Operating Voltage Rated Resistance Sensing Temperature @4.7kΩ Sensing Temperature @4.7MΩ Product Catalog RoHS Certificate REACH Certificate Part No. Lists
Sensors,PTC Limit Temperature Sensors:A404,A907,tpt0520-w
A421
AEC-Q200
1.0x0.5mm
[EIA 0402]
32V
470Ω
75~135°C
-
pdf
628KB
pdf
223KB
pdf
223KB
Part No. Lists
A641
1.6x0.8mm
[EIA 0603]
75~145°C
-
A721
2.0x1.25mm
[EIA 0805]
680Ω
70~130°C
-
A404
‐
1.0x0.5mm
[EIA 0402]
10000Ω
-
130°C
pdf
719KB
Part No. Lists
A601
tight temperature tolerance types
1.6x0.8mm
[EIA 0603]
470Ω
75~135°C
-
A601
1.6x0.8mm
[EIA 0603]
85~125°C
-
A602
A603
1.6x0.8mm
[EIA 0603]
100~470Ω
55~105°C
-
A701
‐
2.0x1.25mm
[EIA 0805]
680Ω
70~140°C
-
Product Image Type Features L×W size Max. Operating Voltage Rated Resistance Sensing Temperature @4.7kΩ Sensing Temperature @4.7MΩ Product Catalog RoHS Certificate REACH Certificate Part No. Lists
Sensors,PTC Limit Temperature Sensors:A404,A907,tpt0520-w
A421
AEC-Q200
1.0x0.5mm
[EIA 0402]
32V
470Ω
75~135°C
-
pdf
628KB
pdf
223KB
pdf
223KB
Part No. Lists
Sensors,PTC Limit Temperature Sensors:A404,A907,tpt0520-w
A641
AEC-Q200
1.6x0.8mm
[EIA 0603]
32V
470Ω
75~145°C
-
pdf
628KB
pdf
223KB
pdf
223KB
Part No. Lists
Sensors,PTC Limit Temperature Sensors:A404,A907,tpt0520-w
A721
AEC-Q200
2.0x1.25mm
[EIA 0805]
32V
680Ω
70~130°C
-
pdf
628KB
pdf
223KB
pdf
223KB
Part No. Lists
Sensors,PTC Limit Temperature Sensors:A404,A907,tpt0520-w
A404
‐
1.0x0.5mm
[EIA 0402]
32V
10000Ω
-
130°C
pdf
719KB
pdf
223KB
pdf
223KB
Part No. Lists
Sensors,PTC Limit Temperature Sensors:A404,A907,tpt0520-w
A601
tight temperature tolerance types
1.6x0.8mm
[EIA 0603]
32V
470Ω
75~135°C
-
pdf
719KB
pdf
223KB
pdf
223KB
Part No. Lists
Sensors,PTC Limit Temperature Sensors:A404,A907,tpt0520-w
A601
tight temperature tolerance types
1.6x0.8mm
[EIA 0603]
32V
470Ω
85~125°C
-
pdf
719KB
pdf
223KB
pdf
223KB
Part No. Lists
Sensors,PTC Limit Temperature Sensors:A404,A907,tpt0520-w
A602
A603
tight temperature tolerance types
1.6x0.8mm
[EIA 0603]
32V
100~470Ω
55~105°C
-
pdf
719KB
pdf
223KB
pdf
223KB
Part No. Lists
Sensors,PTC Limit Temperature Sensors:A404,A907,tpt0520-w
A701
‐
2.0x1.25mm
[EIA 0805]
32V
680Ω
70~140°C
-
pdf
719KB
pdf
223KB
pdf
223KB
Part No. Lists

Motor Protection Sensors

Product Image Type Features Litz Length (Max.) Cable Length (Max.) Max. Operating Voltage Sensing Temperature Rated Resistance (Tsense-ΔT) Product Catalog RoHS Certificate REACH Certificate Part No. Lists
Motor Protection Sensors:M1100_TPT0524K
M1100
single sensor
10mm
500~520mm
30V
60~180°C
≤550Ω
pdf
265KB
pdf
223KB
pdf
223KB
Part No. Lists
Motor Protection Sensors:M1300_TPT0525T
M1300
triple sensor
10mm
500~520mm
30V
100~180°C
≤1650Ω
pdf
263KB
Part No. Lists
Product Image Type Features Litz Length (Max.) Cable Length (Max.) Max. Operating Voltage Sensing Temperature Rated Resistance (Tsense-ΔT) Product Catalog RoHS Certificate REACH Certificate Part No. Lists
Motor Protection Sensors:M1100_TPT0524K
M1100
single sensor
10mm
500~520mm
30V
60~180°C
≤550Ω
pdf
265KB
pdf
223KB
pdf
223KB
Part No. Lists
Motor Protection Sensors:M1300_TPT0525T
M1300
triple sensor
10mm
500~520mm
30V
100~180°C
≤1650Ω
pdf
263KB
pdf
223KB
pdf
223KB
Part No. Lists