Embedded Motor Controllers
HVC5222C
|
|
Size
| Package |
|
| Detail Size Information |
|
Electrical Characteristics
| Input Voltage |
|
Other
| Operating Temp. Range |
|
| AEC-Q100 |
|
| Packing |
|
| Weight |
|
Tech Info
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3216X7S2A335K160AB
Capacitance=3.3μF
Edc=100V
T.C.=X7S
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA5L1X7R1H106K160AE
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Soft termination
AEC-Q200
EMI Suppression Capacitors
B32021H3222K000
0.0022 µF, 300 V rms AC
4.0m(W) x 9.0m(H) x 13.0m(L)
SMD / SMT Inductors (Coils)
NLCV32T-2R2M-EFRD
L=2.2μH
DC Resistance=0.138Ω
L x W x T :
3.2 x 2.5 x 2.2mm
Chip Beads
MPZ1608S600ATDH5
|Z|=60Ω at 100MHz
Rated current=3.5A
L x W x T :
1.6mm x 0.8mm x 0.6mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1608C270KT2AB
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=42V
Embedded Motor Controllers
HVC4222F
6 Integrated Half-Bridges
High-Performance 32-Bit Arm®
Cortex®-M3 Core
Embedded Motor Controllers
HVC4223F
6 Integrated Half-Bridges
High-Performance 32-Bit ARM®
Cortex®-M3 Core
Embedded Motor Controllers
HVC4420F
6 Integrated Half-Bridges
High-Performance 32-Bit ARM®
Cortex®-M3 Core
Embedded Motor Controllers
HVC4422F
6 Integrated Half-Bridges
High-Performance 32-Bit Arm®
Cortex®-M3 Core