Embedded Motor Controllers
HVC4222F
|
|
Size
| Package |
|
| Detail Size Information |
Electrical Characteristics
| Input Voltage |
|
Other
| Operating Temp. Range |
|
| AEC-Q100 |
|
| Packing |
|
| Weight |
|
Tech Info
Documents
-
Embedded Motor Control with our HVC Family
-
[Product Information] HVC 4222F, HVC 4422F Motor Drivers for High-Temperature Environmenments
-
HVC 4xyzF Boot Loader and Flash ProgrammerLogin
-
HVC4422F, HVC 4222F For High-Temperature ApplicationsLogin
-
Sensors and Controllers: Ordering Codes, Packaging, Handling
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C0402C0G1C100D020BC
Capacitance=10pF
Edc=16V
T.C.=C0G
LxWxT:0.4x0.2x0.2mm
General
Multilayer Ceramic Chip Capacitors
C1608C0G1H152K080AA
Capacitance=1.5nF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS70-B2GA331KAVKA
Capacitance=330pF
Edc=400Vac
T.C.=B
DxT: 7.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
SMD / SMT Inductors (Coils)
VLBU6565100T-R22L
L=0.22uH
Rated current=33A
L x W x T :
6.5 x 6.5 x 10.0mm
Noise Suppression Filters
MAF1005GAD152AT000
|Z|=1500Ω at 900MHz
Rated current=0.4A
L x W x T :
1.0mmx0.5mmx0.5mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72500P8400S060
Maximum continuous voltage=48V
Embedded Motor Controllers
HVC4223F
6 Integrated Half-Bridges
High-Performance 32-Bit ARM®
Cortex®-M3 Core
Embedded Motor Controllers
HVC4420F
6 Integrated Half-Bridges
High-Performance 32-Bit ARM®
Cortex®-M3 Core
Embedded Motor Controllers
HVC4422F
6 Integrated Half-Bridges
High-Performance 32-Bit Arm®
Cortex®-M3 Core
Embedded Motor Controllers
HVC5221D
4 Integrated Half-Bridges
High-Performance 32-Bit Arm®
Cortex®-M3 Core