Humidity Sensors

CHS-CSC-20

Product Status
EOL Announced
Applications
Commercial Grade
Product Type
Assembly
Type
CHS-C
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

Size

Dimension
(L)21mm x (W)19mm x (H)12.6mm
Product Shape
Open Frame

Electrical Characteristics

Operating Range
5 to 95%RH (0 to 50°C)
Accuracy Assurance Range
50%RH at 25°C
Nominal Accuracy
±7%RH
Operating Voltage
DC 5V
Output Voltage
0 to 2V

Other

Packing
Bulk (Tray)
Package Quantity
330pcs
Weight
1.92g

Tech Info

Collapse all Expand all