Ultrasonic ToF (Time-of-Flight) Sensors
CH101
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Operating Range |
|
| Current Consumption 1 (Typ.) |
|
| Current Consumption 2 (Typ.) |
|
| Measuring Rate (Max.) |
|
| Field of View |
|
| Range Noise (Typ.) |
|
| Interface |
|
| Power Supply |
|
Other
| Operating Temperature Range |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Customer who viewed this product also viewed
ESD Notch Filters
AVRF060V600MT102
fn=1.0GHz
Vdc=3.5V,ESD=8kV 0.6mm x 0.3mm [EIA 0201]
Surge Arresters
B88069X7733B601
2 electrodes Arresters
Nominal DC sparkover voltage = 1000V
Embedded Motor Controllers
HVC4222F
6 Integrated Half-Bridges
High-Performance 32-Bit Arm®
Cortex®-M3 Core
Barometric Pressure Sensors
ICP-10101
Relative Accuracy=±1Pa
LxWxT (mm)=2.0x2.0x0.72
Barometric Pressure Sensors
ICP-10111
Relative Accuracy=±1Pa
LxWxT (mm)=2.5x2.0x0.92
Clamp AC Current Sensors
CCT272440-80-10-00
Applicable Current = 0.1 to 80Arms (50/60Hz)
Clamp Dia.=10mm, Housing=SMR-02V-B (JST)
Ultrasonic ToF (Time-of-Flight) Sensors
B59110W2111W032
Operating Range=18cm to 5m
Supply voltage=12V
Ultrasonic ToF (Time-of-Flight) Sensors
CH201
Operating Range=20cm to 5m
Current Consumption=7.5μA (1 sample/sec:1m max range)
Ultrasonic ToF (Time-of-Flight) Sensors
DK-CH101
SmartSonic™ Platform
Development Kit for CH101
Ultrasonic ToF (Time-of-Flight) Sensors
DK-CH201
SmartSonic™ Platform
Development Kit for CH201