PowerHap Actuators
B54102H1020A001
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Rated Voltage |
|
| Capacitance (Nom.) |
|
| Acceleration (Nom.) |
|
| Displacement (Nom.) |
|
| Further Details |
Other
| Operating Temperature Range |
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
C1608X7R1H154K080AB
Capacitance=0.15μF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C3216X7R1H155K160AB
Capacitance=1.5μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C4532X5R0J476M250KA
Capacitance=47μF
Edc=6.3V
T.C.=X5R
LxWxT:4.5x3.2x2.5mm
General
Multilayer Ceramic Chip Capacitors
CGA3E3X7S2A473K080AE
Capacitance=47nF
Edc=100V
T.C.=X7S
LxWxT:1.6x0.8x0.8mm
Soft termination
AEC-Q200
MLCC with Dipped Radial Lead
FK20X7R2J473KN006
Capacitance=47nF
Edc=630V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
CLF7045NIT-220M-D
L=22μH
Rated current=1.7A
L x W x T :
7.4 x 7 x 4.5mm
SMD / SMT Inductors (Coils)
MLZ1005MR68WT000
L=0.68μH
Rated current=110mA
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
SPM10040T-220M
L=22μH
Rated current=3.6A
L x W x T :
10.7 x 10.0 x 4.0mm
Choke Coils for PFC
PFC2723ER-421K03B-00
Output Power = 100W at CRM,50kHz,Vin min=85VAC
L x W x H = 28 x 25 x 26 mm max.
Choke Coils for PFC
PFC2723ER-421K03B-50
Output Power = 100W at CRM,50kHz,Vin min=85VAC
L x W x H = 29 x 25 x 26 mm max.