MEMS Microphones (Microphone)

ICS-43432

Product Status
Obsolete
Applications
Commercial Grade
Apps. Detail
Mobile
Wearable
Internet of Things
Drone
Product Type
Digital Output (I​2S)
Port Location
Bottom
Series
ICS
Brand
InvenSense
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
4.00mm ±0.10mm
Width(W)
3.00mm ±0.10mm
Thickness(T)
1.00mm ±0.10mm

Electrical Characteristics

Sensitivity
-26dB FS ±1dB FS at 1kHz, 94dB SPL
S/N Ratio [SNR] (Typ.)
65dBA
Sound Pressure Level
105dB at THD 0.3% Typ., 1kHz
Acoustic Overload Point
116dB SPL at 10% THD
Total Harmonic Distortion [THD]
0.3% Typ. at 105dB SPL, 1kHz
Lower Cutoff Frequency (Min.)
50Hz
Power Supply Rejection Ratio [PSPR] (Typ.)
-60dB at 1kHz, 100mVp-p
Current Consumption [Icc] (Typ.)
1mA

Other

Operating Temperature Range
-40 to 85°C
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
5000pcs
Weight
0.14g

Tech Info

Collapse all Expand all