MEMS Microphones (Microphone)
ICS-40619
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Sensitivity |
|
| S/N Ratio [SNR] (Typ.) |
|
| Sound Pressure Level |
|
| Acoustic Overload Point |
|
| Total Harmonic Distortion [THD] |
|
| Lower Cutoff Frequency (Min.) |
|
| Power Supply Rejection Ratio [PSPR] (Typ.) |
|
| Current Consumption [Icc] (Typ.) |
|
| Output Impedance [OUTP to OUTN] (Typ.) |
|
| Output Impedance [OUTP as coupled to GND] (Typ.) |
|
| Output Impedance [OUTN as coupled to GND] (Typ.) |
|
Other
| Operating Temperature Range |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA5L3NP02E223J160AA
Capacitance=22nF
Edc=250V
T.C.=NP0
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
AEC-Q200
PhiCap™ Capacitors
B32344E4252A000
Output[50Hz] = 25kvar
Rated Voltage = 400VAC
MEMS Microphones (Microphone)
ICS-40180
SNR(Nom)=65dBA
LxWxT (mm)=3.5x2.65x0.98
MEMS Microphones (Microphone)
ICS-40212
SNR(Nom)=66dBA
LxWxT (mm)=3.5x2.65x0.98
MEMS Microphones (Microphone)
ICS-40618
SNR(Nom)=67dBA
LxWxT (mm)=3.5x2.65x0.98
MEMS Microphones (Microphone)
ICS-40730
SNR(Nom)=74dBA
LxWxT (mm)=4.72x3.76x3.5
MEMS Microphones (Microphone)
ICS-43432
SNR(Nom)=65dBA
LxWxT (mm)=4x3x1
MEMS Microphones (Microphone)
ICS-43434
SNR(Nom)=65dBA
LxWxT (mm)=3.5x2.65x0.98
MEMS Microphones (Microphone)
MMICT4076-00-908
SNR(Nom)=63dBA
LxWxT (mm)=2.75x1.85x0.9