Multilayer Piezo Actuator Stacks

B58004M4040A020

Product Status
Production
Applications
Automotive
Type
COM45S5
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Length (l)
5.20mm ±0.10mm
Width (w)
5.20mm ±0.10mm
Height (h)
45.00mm ±0.10mm

Electrical Characteristics

Voltage Range
-10 to 180V
Capacitance [Typ.]
5.3μF
Stroke at 160V
83μm ±10%
Stiffness at 160V [Typ.]
16N/μm
Blocking force at 160V [Typ.]
1400N

Other

Operating Temperature Range
-40 to 160°C
Packing
Cardboard Box
Package Quantity
10pcs
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all