Piezoelectric Buzzers
PS1927P02
|
|
Size
| Outer Diameter(D) |
|
| Height(H) |
|
Electrical Characteristics
| Sound Pressure Level (Min.) |
|
| Frequency |
|
| Rated Input Voltage |
|
| Sound Pressure Level vs. Frequency |
Other
| Operating Temperature Range |
|
| Soldering Method |
|
| Packing |
|
| Package Quantity |
|
| Weight per pc |
|
Tech Info
Documents
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA3E2X7R1H222M080AD
Capacitance=2.2nF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
Conductive Epoxy
AEC-Q200
MLCC with Dipped Radial Lead
FA28NP02A680JNU00
Capacitance=68pF
Edc=100V
T.C.=NP0
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FG24C0G2W221JNT06
Capacitance=220pF
Edc=450V
T.C.=C0G
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG28C0G2A151JNT00
Capacitance=150pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
SLF12565T-4R2N5R5-PF
L=4.2μH
Rated current=5.5A
L x W x T :
12.5 x 12.5 x 6.5mm
Angle Sensor Modules
PS-TA710
Analog output (Sin+, Sin-, Cos+, Cos-)
Supply Voltage 3 to 5.5V
Angle Sensor Modules
PS-TA720
Analog output (Sin+, Sin-, Cos+, Cos-)
Supply Voltage 2.7 to 5.5V
Piezoelectric Buzzers
PS1240P02BT
Sound Pressure Level=70dB min
Freq.=4000Hz nom
Piezoelectric Buzzers
PS1420P02CT
Sound Pressure Level=70dB min
Freq.=2000Hz nom
Piezoelectric Buzzers
PS1440P02BT
Sound Pressure Level=75dB min
Freq.=4000Hz nom