Current Sense Transformers

B82801A1333A020

Product Status
Production
Applications
General
Type
B82801A1
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
4.85mm Max.
Width(W)
4.50mm Max.
Thickness(T)
3.50mm Max.

Electrical Characteristics

Sensed Current
7A
Turns Ratio
1:20
Inductance
33μH Min.
Rdc [Primary]
2.5mΩ Max.
Rdc [Secondary]
0.7Ω Max.
Recommended RT
2.8Ω
Withstanding Voltage [Pri-Sec]
750Vrms 1 sec.

Other

Operating Temp. Range
-40 to 125°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [178mm Reel, Tape width 4mm]
Package Quantity
600pcs
Weight
0.15g

Tech Info

Collapse all Expand all

Technical Support Tools