Current Sense Transformers
Product Top Page
Product Spotlights
Tech Notes
Technical Support Tools
Related Information
TDK Product Features
The various SMT types of current-sense transformers are available in five different dimensions. This series is available with a variety of turns ratios of 1:20 up to 1:200 and features very low DC resistance. Sensed current values at the primary winding cover a wide range between 7 A to 40 A.

News