Current Sense Transformers

B82801B0184A030

Product Status
Production
Applications
General
Type
B82801B
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
7.11mm Max.
Width(W)
8.31mm Max.
Thickness(T)
5.08mm Max.

Electrical Characteristics

Sensed Current
20A
Turns Ratio
1:30
Inductance
180μH Min.
Rdc [Primary]
0.6mΩ Max.
Rdc [Secondary]
0.87Ω Max.
Recommended RT
30Ω
Withstanding Voltage [Pri-Sec]
1.0kVrms 1sec.

Other

Operating Temp. Range
-40 to 125°C
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
900pcs
Weight
0.4g

Tech Info

Collapse all Expand all

Technical Support Tools