Step-up Transformers
ATB322524-0110-T000
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(H) |
|
Electrical Characteristics
| Turns Ratio |
|
| Inductance |
|
| Rated Current |
|
| DC Resistance (Max.) [Primary] |
|
| DC Resistance (Max.) [Secondary] |
|
| Leakage Inductance (Max.) |
|
| Withstanding Voltage |
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
C0603X5R1A474M030BC
Capacitance=0.47μF
Edc=10V
T.C.=X5R
LxWxT:0.6x0.3x0.3mm
General
Multilayer Ceramic Chip Capacitors
C1005X5R0J475K050BC
Capacitance=4.7μF
Edc=6.3V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD220JYVNA
Capacitance=22pF
Edc=3000Vdc
T.C.=SL
DxT: 5.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD16-E2GA472MYGS
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 15.5x7mm ,F: 10mm
Safety Standard approved
SMD / SMT Inductors (Coils)
B82432A1102K000
SMD / SMT Inductors (Coils)
MLF1608A1R2KTA00
L=1.2μH
Rated current=50mA
L x W x T :
1.6 x 0.8 x 0.8mm
SMD / SMT Inductors (Coils)
MLK0603L6N2ST000
L=6.2nH
Q=6
L x W x T :
0.6 x 0.3 x 0.3mm
SMD / SMT Inductors (Coils)
NLV25T-390J-EF
L=39μH
Q=20
L x W x T :
2.5 x 2 x 1.8mm
Power Line EMC Filters
B84143A0010R106
3-phase/3-Lines(520V), Rated Current:10A
Small size type
Diplexers
DPX165950DT-8045A1
Pass Band/Low Band=2400 to 2500MHz
Pass Band/High Band=4900 to 5950MHz