Rx Coil Units
WR121210-27M8-ID
|
|
Size
| Coil Unit Size |
|
| Thickness of Coil Unit |
|
| Detail Size Information |
Electrical Characteristics
| WPC Compliant |
|
| Output Power |
|
| Inductance |
|
| Efficiency |
|
Other
| Operating Temp. Range |
|
| Weight |
|
| IC Information |
|
Tech Info
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA1A2C0G1H2R2C030BA
Capacitance=2.2pF
Edc=50V
T.C.=C0G
LxWxT:0.6x0.3x0.3mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA3E3X5R1A155M080AB
Capacitance=1.5μF
Edc=10V
T.C.=X5R
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
SMD / SMT Inductors (Coils)
MHQ0402PSA10NHT000
L=10nH
Q=12
L x W x T :
0.4 x 0.2 x 0.2mm
SMD / SMT Inductors (Coils)
MHQ0402PSA15NHT000
L=15nH
Q=12
L x W x T :
0.4 x 0.2 x 0.2mm
SMD / SMT Inductors (Coils)
MHQ0402PSA1N0BT000
L=1nH
Q=16
L x W x T :
0.4 x 0.2 x 0.2mm
SMD / SMT Inductors (Coils)
MHQ0402PSA1N2BT000
L=1.2nH
Q=14
L x W x T :
0.4 x 0.2 x 0.2mm
Wireless Power Transfer / NFC Antennas Sheets (Shield)
WCF95-38466BEST01
Low loss type
Thickness=0.3mm
NFC Antenna Combo Rx Coil Units
WR524825-17M6-NF-G
Dimensions = 52.0mm x 48.0mm
Inductance=16.8μH to 100kHz
Tx Coil Units
WCT38466-N0E0SST101
Dimension = 85.14mm x 67.01mm
Inductance=10.6μH at 100kHz
Tx Coil Units
WT1005690-12F2-A6-G1
Dimension = 101.8mm x 57.3mm
Inductance=11.5 to 12.5μH at 100kHz