Tx Coil Units
WT505090-10F2-A11-G1
|
|
Size
Coil Unit Size |
|
Thickness of Coil Unit |
|
Detail Size Information |
Electrical Characteristics
WPC Compliant |
|
Output Power |
|
Input Voltage / V |
|
Inductance |
|
Other
Ferrite type |
|
Operating Temp. Range |
|
Weight |
|
IC Information |
|
Tech Info
Related articles
Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors
C0603X7S0G104K030BC
Capacitance=0.1μF
Edc=4V
T.C.=X7S
LxWxT:0.6x0.3x0.3mm
General

MLCC with Dipped Radial Lead
FK20X7R2A225KR000
Capacitance=2.2μF
Edc=100V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:5mm
General

Capacitors with Screw Terminals
B43713A2688M600
6800µF/200V DC
64.3mm dia x 96.7mm length

(Components for PFC and Harmonic Filtering)
B25666W7167A375

Power Capacitors for DC Link (MKK rectangular)
B25645A1328K003
3210µF, 1000V
220mm(L) x 115mm(W) x 215mm(H)

Power Capacitors for DC Link (MKK rectangular)
B25667B4417A375

SMD / SMT Inductors (Coils)
SLF7032T-220MR96-2PF
L=22μH
Rated current=0.96A
L x W x T :
7 x 7 x 3.2mm

SMD / SMT Inductors (Coils)
SLF7055T-220M1R7-3PF
L=22μH
Rated current=1.7A
L x W x T :
7 x 7 x 5.5mm

Wireless Power Transfer / NFC Antennas Sheets (Shield)
IBQ15-100BB125X125
Low loss type
Thickness=0.1mm

NFC Antenna Combo Rx Coil Units
WR524825-17M6-NF-G
Dimensions = 52.0mm x 48.0mm
Inductance=16.8μH to 100kHz