Tx Coil Units
Tech Notes
Products & Technologies
TDK Product Features
We have realized Tx coil units that are compatible with WPC Low Power Specification (5 W) through utilization of our proprietary magnetic material technologies and process technologies, and offer an extensive lineup of products.
Our Tx coil units feature a durable structure, owing to the ferrite sheet that has become even thinner than those used in existing products.
We offer small coils that enhance efficiency characteristics and support output power ranging from 1 to 3 W by utilizing our proprietary magnetic material technologies, including products that are compatible with wearable devices.

News