HWS Series
Features
- Limited Lifetime Warranty
- Very Conservative Electrolytic Capacitor Ratings
- Class B Conducted and Radiated EMI
- UL 508 Certified on Select Models
Benefits
- Low Cost of Ownership
- Long Service Life
- Easier System EMC Compliance
- Suitable For Industrial Control Equipmen
Overview
The ultra reliable, conservatively rated HWS series of 300W to 1500W AC-DC power supplies has a limited lifetime warranty, unique to the industry. The series accepts a wide range 85 to 265Vac input with output voltages from 3.3V to 48V. The products are certified to IEC 62368-1, UL 508 (select models) and are SEMI F47 compliant. They also meet conducted and radiated emission standards without additional filtering or shielding.
| Model name | Power (W) | Input Voltage (VAC) | Output Voltage (VDC) |
|---|---|---|---|
| HWS15A | 10 to 15.8 | 85 to 265 | 3.3, 5, 12, 15, 24, 48 |
| HWS30A | 20 to 31.2 | 85 to 265 | 3.3, 5, 12, 15, 24, 48 |
| HWS50A | 33 to 52.8 | 85 to 265 | 3.3, 5, 12, 15, 24, 48 |
| HWS80A | 52.8 to 81.6 | 85 to 265 | 3.3, 5, 12, 15, 24, 48 |
| HWS100A | 66 to 108 | 85 to 265 | 3.3, 5, 12, 15, 24, 48 |
| HWS150A | 99 to 158.4 | 85 to 265 | 3.3, 5, 12, 15, 24, 48 |
・FAQ video: What are the key features of the PFH500F?
・PFH series Software Download
・Technical articles PFH
class="pdc_product_list_relation"
data-item_type_id="10101"
data-search_param="ref=characteristic&1shape%5B%5D=メガキャップ(金属端子付き)&lw%5B%5D=4.5mm+x+3.2mm+%5BEIA+1812%5D&psts%5B%5D=0&appgrd1%5B%5D=車載グレード&1a_zf%5Bt%5D=50&1a_zf%5Bl%5D=1000000&1a_zz_t%5Bl%5D=1&_l=20&_p=1&_c=part_no-part_no&_d=0&_104=1"
data-exclude_columns=""
class="pdc_tcatalog_relation"
data-item_type_id="10101"
data-tcatalog_group1_id=""
data-tcatalog_group2_id=""
data-tcatalog_asset_id=""
class="pdc_tcatalog_relation"
data-item_type_id="10101"
data-tcatalog_group1_id="1000000158643"
data-tcatalog_group2_id=""
data-tcatalog_asset_id=""
class="pdc_tcatalog_relation"
data-item_type_id="10214"
data-tcatalog_group1_id=""
data-tcatalog_group2_id=""
data-tcatalog_asset_id=""
class="pdc_tecdata_relation"
data-tecdata_id="1301040002"
data-tecdata_group1_id="1000000771283"
data-tecdata_group2_id=""
data-tecdata_asset_id=""